IESNA:LM-63-2002
[TEST]P1197682
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-940-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2494
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
345.3 386.9 432.4 477.6 515.1 539.8 552.2 557.5 562.5 569.4
578.8 590.2 604.9 619.9 636 658 689.6 735.7 803.7 898.1
1023.3 1188.6 1414 1693.7 1874.1 1830.5 1696.6 1512.4 1313.7 1125
932.1 719.2 492.2 289.3 117.3 29.6 0
345.3 389.8 439.3 490.9 531.8 558.6 571.8 575.7 577.8 578.8
581.4 584.8 589.3 591.2 597.2 610.6 634.2 671.6 732.3 821.4
941.5 1109 1361.1 1731.5 2224.1 2380.8 2254.3 2104.3 1938.4 1765.5
1510.6 1180.3 822.6 500.8 197.8 63.2 0
345.3 396.4 454.8 514.4 563.7 593.6 602.2 596.9 584.2 565.8
545.5 526.1 506.8 489 480.2 490.7 536.4 617.5 715.6 807.5
894.6 996.2 1135 1335.1 1718.4 2177.5 2083.9 1861.4 1715.4 1615.4
1472.9 1266.9 989.8 689 269.4 44.3 0
345.3 399.8 470.8 535.7 587.6 612.8 612.3 590.5 556 519.6
485 456.2 433.8 420.8 433.6 497.7 606.8 740.2 880.9 1029.1
1191.3 1345.8 1493.2 1664.2 1916.9 2239.6 2302.3 2135.9 1949.4 1758.1
1531 1226 864.9 418.7 163.9 18.4 0
345.3 405.1 474.2 542.6 595.5 620.9 610.1 571.6 523 484
449.3 421.6 401.9 397.4 434.7 533.5 680.2 864.6 1091.9 1368.1
1671 1982.5 2293.8 2573.7 2891.7 3184.2 3258.2 3124.4 2869.2 2528.9
2081.3 1465 950.8 525.7 253.6 29.4 0
345.3 405.5 475.1 542.6 593.8 616.5 605.5 568 519.7 476.4
441.7 414.6 396.7 399.3 451.2 567.7 735.7 956 1235.8 1554.4
1879.1 2196.9 2516.7 2846.2 3218.9 3489.8 3505.1 3291.4 2918.9 2426.1
1911 1419.5 927.6 539.7 213.9 27 0
345.3 405.5 473.3 538.5 585.4 606.8 604.3 580 542.7 501.9
465.4 438.3 419.6 418 458.9 561.3 711.5 891 1100.8 1333.4
1565.9 1799.4 2023.8 2249.2 2558.1 2860.8 2941.7 2791.1 2534.9 2201.4
1829.1 1417.8 1067.8 635.9 241.4 21.3 0
345.3 400.8 464.1 523.3 566.3 588.3 595.3 591.4 575 550.5
523.2 496.9 474.2 462 473.3 528.8 629.7 759.7 898.4 1026.9
1151 1259.9 1362.6 1506.3 1779.4 2053.8 2018.4 1785.5 1570.3 1380.2
1142.7 858.7 576.1 280.2 78.7 9.6 0
345.3 400.7 457.2 509.2 546.9 567.8 579.9 587.6 591.5 592.7
590.7 584.8 577.6 569.7 568.5 582.4 625 699.6 804.1 923
1059.2 1228.3 1451.6 1741.6 2046.4 2103.8 1784.6 1379.1 1014.4 738.6
579.7 423.5 307.2 180.7 50.3 2.1 0
345.3 391.2 438.8 482.6 514.6 533.8 548.1 560.4 572 586.6
602.4 618.2 638.3 657.5 683.6 722.6 778.8 859.1 980.5 1146.1
1348.5 1583.4 1862.4 2174.4 2286.3 2121.5 1732 1299.7 877.8 633.1
458 305.7 184 42.4 1 0 0
345.3 390.2 434.9 472.7 501.5 519 531.9 545.3 558 572.6
590.5 609.8 633.6 659.8 692.4 739 803.2 890.2 1004.9 1151.8
1342 1570 1781.3 1904 1880.6 1700.6 1366.9 991.7 636.4 452.4
312.2 195.7 108.9 23.7 0 0 0
345.3 383.5 424 457 481.6 497.7 508.9 521.1 534 547.2
563.9 583.8 607 632.8 663.7 704.3 758.7 830.7 922.8 1050.8
1217.6 1377.7 1456.3 1429.3 1334.6 1175.9 925.7 626.4 338.3 199.8
110.1 49.3 19.1 2.4 0 0 0
345.3 379.5 411 434 451.3 461.8 469.2 478.8 487.3 495.3
506.7 521.8 539.7 556.8 575.2 597.7 624.2 656 695 734
745.8 706.7 607.5 491.2 361.7 251 177.3 128 89.9 64.6
43.6 26.1 14.6 6.5 1.2 0 0
345.3 369.7 393.1 410.3 420.2 425.4 429 430.6 429.5 425.6
419.7 416.6 413.2 405 386.9 361.1 334.3 308.7 286.8 271.8
264.2 257.4 247.9 231.9 219.7 210.3 181.1 146.7 96.9 67.9
48.5 33.7 22.3 9.6 1.4 0 0
345.3 359.9 376.8 389.5 396.4 398.1 394.1 383.5 366.3 344
319.9 300.5 287.8 280.1 273.9 264.8 251.7 239.2 229.4 224.2
224.2 225.6 225.9 224.6 214.4 192.1 168.4 152.6 128.5 103.3
74.9 49.1 26.8 10.5 0.7 0 0
345.3 352 360.1 369.4 376.1 375.4 366.3 348.6 327.1 307
290.4 278.5 271.6 266.5 260.5 251.2 238.1 222.3 206.9 194.7
188.1 189 194.3 197.9 196.6 190.5 177.5 156.3 132.8 110.6
89.9 70.6 51.4 29.9 12.9 0 0
345.3 341.4 344 350.5 357.7 361.1 355.8 344.1 331.1 319.4
307.5 294.1 280.2 266.6 253.4 239.5 224.2 208.1 192.8 180.2
169.1 159.6 151.5 146.4 144.8 144.3 141.6 135.4 124.7 109.8
84.7 58.1 32.1 17 6.2 0 0
345.3 334.3 328 329.4 339.8 353.2 363.7 364.6 357.2 345.5
331.9 315.8 297.1 277.3 258.6 240.7 223.7 207.2 192.4 180.9
172.5 167 162.5 157 148.6 135.4 121.6 111.7 102.7 92.8
79.7 61.7 39.7 23 7.6 0 0
345.3 325.9 311.1 308.9 319.2 345.2 373 386.1 382.1 367.3
349.6 331.6 312.5 291.4 270.3 249.6 230.2 212.4 196.7 184.7
175.6 169.2 166.7 164.9 161.2 152.9 142.9 131.6 120.1 106.7
90.4 70.4 51.9 32.6 10.7 0 0
345.3 317.8 295.7 284.7 290 316.1 354.4 385.2 392.6 379.7
358.2 337.6 318.5 298.6 278.8 259.1 239.5 220.4 203.8 191.1
180.4 173.4 168.2 166 162.7 156.7 148.1 138.5 128 116.3
100.2 79.5 58.4 32.1 10 0.3 0
345.3 310.6 286.2 271.8 273.9 297.2 332.6 363.6 380.9 376.1
358.1 337.6 318.5 299.6 281.1 262.5 243.3 224.4 207.9 194
182.1 174 168 164.4 160.6 153.8 143.6 132.6 121.6 108.8
92.8 71.8 52.2 27.8 7.6 0 0
345.3 309.3 280.2 260.1 256.3 271.8 299.5 331.1 352 354.1
342.9 325.6 308.4 292.4 276.6 259.6 241.7 223.7 207 192.8
180.6 171.8 164.3 157.4 149.1 136.9 119.9 100.2 81.6 66.3
51.2 34.2 20.8 10.5 0.9 0 0
345.3 300.8 265.1 236.9 223 223.7 232.5 244.3 253.8 258.7
258.7 252.6 244.7 236.2 227 217.2 207.5 197.1 184.5 171.6
159.3 145.2 130.6 117.9 105 87.6 70.4 57.9 47.9 38.1
28 17.4 8.1 2.2 0 0 0
345.3 294.7 253.6 219.4 198.3 189.2 186.2 185.9 184.9 183.3
180.1 173.9 166.5 157.7 147.4 139 130.7 124.4 120.3 118.5
116.3 111.5 103.8 94 82.3 70.1 58.8 48.8 39.3 30.8
22 12.4 5.3 0.9 0 0 0
345.3 291.6 245.9 208.6 184 171.8 165.5 160 153.8 146.9
140.7 135.7 130.1 125.4 119.9 114.4 108.6 101 92.6 85.6
78.3 71.8 66.1 61.7 56.7 50.5 43.6 36.8 29.4 22.5
15.3 9.6 4.6 0.2 0 0 0
345.3 289 241.2 202.9 177.1 163.4 155 146.9 139.2 131.4
124 117.7 111.7 105.7 100.2 94.8 89.2 83.3 77.8 72
66.5 61.7 57.4 52.7 47.2 42.4 36.9 30.8 23.7 17.5
12.7 7.6 2.6 0 0 0 0
345.3 291.4 242.8 203.8 175.9 159.8 149 140.7 133.7 126.8
119.9 113.4 106.7 100.7 95.2 89.7 84 77.8 71.6 65.3
59.8 55.2 51.2 47.8 44.3 40.5 35.4 29.7 24.7 20.4
15.8 10.8 4 0 0 0 0
345.3 292.8 244.5 205 175.2 155.7 144.1 136.8 130.2 123.4
116.8 110.3 104.5 99 93.8 88.3 82.8 76.6 70.4 64.3
58.8 54.8 51.5 48.8 45.5 41.1 35 30.1 26.3 22.3
17.5 11.7 4.6 1.4 0 0 0
345.3 292.8 246.4 206.5 174.7 152.4 140.2 133.2 126.6 120.1
112.9 106.7 101.4 95.5 89.9 84.2 78.3 72.5 66.7 61.2
56.7 53.8 51 48.1 43.6 37.5 29.9 26.3 22.5 18.4
13.4 7 2.9 0.7 0 0 0
345.3 298.6 253.8 213.7 179 153.1 139.3 132 125.4 119.9
113.6 107.6 101.7 96 90.2 84.5 78.7 73 67.7 62.9
58.9 55.8 52.7 49 43.5 34.7 26.1 22.5 18.9 14.9
10.7 6.2 3.3 1.4 0.3 0 0
345.3 302 258.7 218.7 182.8 155.5 140.2 132.1 125.8 119.9
113.9 108.1 102.4 96.7 91.2 85.7 80.1 74.6 69.4 64.8
60.8 57.6 54.1 49.8 43.8 34.7 25.8 22.2 18.4 14.6
10.1 6 3.4 1.7 0.9 0 0
345.3 303.4 262 223 186.2 159.8 140.9 133 125.9 121
115.3 109.6 104.1 98.6 93.3 88.1 82.6 77.1 72 66.8
62.7 59.3 55.7 51.7 44.3 35.2 27.3 23.9 19.9 16
11.3 6.9 4.1 2.6 1.5 0.7 0
345.3 313 277 239.7 202.7 170.3 147.4 134.7 127.8 122.3
117.3 112.2 107 101.9 96.6 91.2 85.9 80.4 75.4 70.6
66.3 62.4 58.4 53.9 48.5 41.4 32.6 27.8 23.7 19.6
14.9 9.4 5.8 3.8 2.7 1.4 0
345.3 320.3 290.5 257.4 222 188.3 160.1 139 128.5 122.3
117.3 112.4 107.4 102.2 97.1 91.6 85.7 80.4 75.3 70.4
66.5 62.4 58.1 53.3 47.9 42.1 35.4 29.7 25.6 21.5
17.2 12.4 6.4 3.8 2.4 1.2 0
345.3 327.1 306.3 280.1 250.7 218.4 186.8 156.3 133.3 123.5
117.7 112.4 107.4 102.2 96.7 91.4 85.7 80.1 74.6 68.7
63.2 58.1 53.3 48.8 45 40.5 35 29.2 23.7 19.4
15.6 11.7 6.5 2.9 1.5 0.5 0
345.3 338.1 328.2 312.9 288.1 259.8 231.4 202.6 165.1 135
120.8 114.1 108.6 103.3 98.1 92.8 87.3 81.8 76.1 70.1
64.4 58.8 53.6 48.8 44.2 39.3 34.2 29.2 23.7 18
13.9 9.8 6.2 3.3 1.5 0.7 0
345.3 349.5 351.5 349.5 337.6 319.1 297.1 272.7 241.4 201
159.3 128.3 113.6 106.9 101.9 97.1 91.9 87.5 83.2 78
72.8 66.5 60.1 54.3 49.7 45.2 49.7 52.1 39.3 31.4
20.8 15.3 8.8 4.3 2.1 1 0
345.3 360.6 375.6 387.8 392.6 388.8 376.6 360.6 345.7 327.8
300.5 263.4 219.9 175.6 139.7 120.6 115.1 111 103.8 97.2
92.3 87.8 81.4 76.8 80.9 84 70.8 53.8 32.6 24.4
18.2 13.2 8.9 5.2 2.6 0.9 0
345.3 372 400 426.1 445.5 456.7 457.4 451 445 443.1
441.9 436.7 426.6 413.9 397.7 379 355.5 333 325.1 354.6
418.7 479.7 488.8 423.7 299 177.1 104.6 65.8 45.5 33.3
25.3 18.2 12.4 7 2.7 0.7 0
345.3 383 422.3 461.3 494 514.9 524.9 528.3 531.8 537.8
547 559.1 573.5 586.7 600 609.9 625.7 654.1 707 793.6
906 1027.8 1146.7 1238.1 1248.7 1163 998.4 780 544.6 340.4
197.8 117.7 67 25.3 7.7 0.3 0
345.3 386.9 432.4 477.6 515.1 539.8 552.2 557.5 562.5 569.4
578.8 590.2 604.9 619.9 636 658 689.6 735.7 803.7 898.1
1023.3 1188.6 1414 1693.7 1874.1 1830.5 1696.6 1512.4 1313.7 1125
932.1 719.2 492.2 289.3 117.3 29.6 0
